SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device has several power domains that can be turned on for operation or off to minimize power dissipation. The global power/sleep controller (GPSC) is used to control the power gating of various power domains.
Table 6-5 shows the C6654 and C6652 power domains.
DOMAIN | BLOCK(S) | NOTE | POWER CONNECTION |
---|---|---|---|
0 | Most peripheral logic | Cannot be disabled | Always on |
1 | Per-core TETB and System TETB | RAMs can be powered down | Software control |
2 | Reserved | Reserved | Reserved |
3 | PCIe (C6654 only) | Logic can be powered down | Software control |
4 | Reserved | Reserved | Reserved |
5 | Reserved | Reserved | Reserved |
6 | Reserved | Reserved | Reserved |
7 | Reserved | Reserved | Reserved |
8 | Reserved | Reserved | Reserved |
9 | Reserved | Reserved | Reserved |
10 | Reserved | Reserved | Reserved |
11 | Reserved | Reserved | Reserved |
12 | Reserved | Reserved | Reserved |
13 | C66x Core 0, L1/L2 RAMs | L2 RAMs can sleep | Software control through C66x CorePac. For details, see the C66x CorePac Reference Guide. |
14 | Reserved | Reserved | Reserved |
15 | Reserved | Reserved | Reserved |