2 Revision History
Changes from June 22, 2016 to October 31, 2019 (from D Revision () to E Revision)
- Section 1.1 (Features): Added "(C6654 Only)" to SGMII Port features bulletGo
- Section 1.1: Updated/Changed Addressable Memory Space from "8" to "4" GBGo
- Section 1.3 (Description): Updated/Changed the "This family supports a ..." paragraphGo
- Figure 4-3 (Upper Left Quadrant — A (C6654)): Updated/Changed the pin function name on ball AD13 from "RSV28" to "SGMIICLKP"Go
- Figure 4-4 (Upper Left Quadrant — A (C6652)): Updated/Changed the pin function name on ball AD13 from "RSV28" to "SGMIICLKP"Go
- Figure 4-5 (Upper Right Quadrant — B (C6654)): Updated/Changed the pin function names on balls AE14, AD20, W21, and V21Go
- Figure 4-6 (Upper Right Quadrant — B (C6652)): Updated/Changed the pin function names on balls AE14, AE15, AD14, AD20, W21, and V21Go
- Table 4-2 (Terminal Functions — Signals and Control by Function): Added SGMII Reference Clock pin functions to drive SerDes [SGMIICLKP (AD13) and SGMIICLKN (AD14)] for C6654 only, reserved for C6652 Go
- Table 4-4 (Terminal Functions — By Signal Name): Updated/Changed the SIGNAL NAME for ball number AE14 for both C6652 and C6654 devicesGo
- Table 4-4: Updated/Changed the SIGNAL NAME for ball number AD13 for both C6652 and C6654 devicesGo
- Table 4-5 (Terminal Functions — By Ball Number): Updated/Changed the SIGNAL NAME for ball number AE14 for both C6652 and C6654 devicesGo
- Table 4-5: Updated/Changed the SIGNAL NAME for ball number AD13 for both C6652 and C6654 devicesGo
- Table 5-23 (McBSP Switching Characteristics): Added associated "CLKRP = CLKXP = FSRP = FSXP = 0 ..." footnoteGo
- Table 6-60 Mermory Map Summary: Updated/Changed the extended DDR3 memory space access specified in the footnote from "8" to "4" GBGo
- Table 6-65 (EMIF16 Boot Configuration Field Descriptions): Added "(Default)" to the 0 = CS2 option of the Chip Select field Go
- Table 6-65: Added a Note to the Chip Select DescriptionGo
- Table 6-70 (I2C Master Mode Device Configuration Field Descriptions): Updated/Changed the Parameter Index field value range from "0 to 31" to "0 to 63" in the DescriptionGo
- Table 6-72 (SPI Device Configuration Field Descriptions): Updated/Changed the Description for the Chip Select fieldGo
- Table 6-72: Updated/Changed the Description for the Parameter Table Index fieldGo
- Section 7.1.4 (MSM Controller): Updated/Changed the extension of external addresses bullet from "... up to 8GB" to "... up to 4GB"Go
- Table 8-1 (C6654 and C6652 Device Configuration Pins): Updated/Changed the BOOTMODE[12:0] PIN NO. from "R3" to "R23"Go
- Table 8-1: Updated/Changed the PCIESSEN DescriptionGo
- Figure 8-1 (Device Status Register): Added associated Legend footnote reference to "x" definitionGo
- Table 8-3 (Device Status Register Field Descriptions): Updated/Changed the PCIESSEN DescriptionGo