6.5.2.1 PLL Secondary Control Register (SECCTL)
The PLL Secondary Control Register contains extra fields to control the Main PLL and is shown in Figure 6-4 and described in Table 6-10.
Figure 6-4 PLL Secondary Control Register (SECCTL)
Reserved |
BYPASS |
OUTPUT_DIVIDE |
Reserved |
R-0000 0000 |
RW-0 |
RW-0001 |
RW-001 0000 0000 0000 0000 |
Legend: R/W = Read/Write; R = Read only; -n = value after reset |
Table 6-10 PLL Secondary Control Register (SECCTL) Field Descriptions
BIT |
FIELD |
DESCRIPTION |
31-24 |
Reserved |
Reserved |
23 |
BYPASS |
Main PLL Bypass Enable
- 0 = Main PLL Bypass disabled.
- 1 = Main PLL Bypass enabled.
|
22-19 |
OUTPUT_DIVIDE |
Output Divider ratio bits.
- 0h = ÷1. Divide frequency by 1.
- 1h = ÷2. Divide frequency by 2.
- 2h - Fh = Reserved.
|
18-0 |
Reserved |
Reserved |