SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Power consumption on these devices depends on several operating parameters such as operating voltage, operating frequency, and temperature. Power consumption also varies by end applications that determine the overall processor, CPU, and peripheral activity. For more specific power consumption details, see C6654 and C6652 power consumption model. This model contains a spreadsheet for estimating power based on parameters that closely resemble the end application to generate a realistic estimate of power consumption on this device based on use-case and operating conditions.