SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
Transmit Timing | |||||
1 | tw(TXSTART) | Pulse width, transmit Start bit | U(1) - 2 | U + 2 | ns |
2 | tw(TXH) | Pulse width, transmit data/parity bit high | U - 2 | U + 2 | ns |
2 | tw(TXL) | Pulse width, transmit data/parity bit low | U - 2 | U + 2 | ns |
3 | tw(TXSTOP1) | Pulse width, transmit Stop bit 1 | U - 2 | U + 2 | ns |
3 | tw(TXSTOP15) | Pulse width, transmit Stop bit 1.5 | 1.5 * (U - 2) | 1.5 * ('U + 2) | ns |
3 | tw(TXSTOP2) | Pulse width, transmit Stop bit 2 | 2 * (U - 2) | 2 * ('U + 2) | ns |
Autoflow Timing Requirements | |||||
7 | td(RX-RTSH) | Delay time, Stop bit received to RTS deasserted | P(2) | 5P | ns |