SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
CVDD | SR Core Supply | 850MHz - Device | SRVnom(3) × 0.95 | 0.85-1.1 | SRVnom × 1.05 | V |
1000MHz - Device | SRVnom × 0.95 | 0.85-1.1 | SRVnom × 1.05 | |||
1250MHZ - Device | SRVnom × 0.95 | 0.85-1.1 | SRVnom × 1.05 | |||
CVDD1 | Core supply voltage for memory array | 0.95 | 1 | 1.05 | V | |
DVDD18 | 1.8-V supply I/O voltage | 1.71 | 1.8 | 1.89 | V | |
DVDD15 | 1.5-V supply I/O voltage | 1.425 | 1.5 | 1.575 | V | |
VREFSSTL | DDR3 reference voltage | 0.49 × DVDD15 | 0.5 × DVDD15 | 0.51 × DVDD15 | V | |
VDDRx(4) | SerDes regulator supply | 1.425 | 1.5 | 1.575 | V | |
VDDAx | PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDTx | SerDes termination supply | 0.95 | 1 | 1.05 | V | |
VSS | Ground | 0 | 0 | 0 | V | |
VIH | High-level input voltage | LVCMOS (1.8 V) | 0.65 × DVDD18 | V | ||
I2C | 0.7 × DVDD18 | |||||
DDR3 EMIF | VREFSSTL + 0.1 | |||||
VIL | Low-level input voltage | LVCMOS (1.8 V) | 0.35 × DVDD18 | V | ||
DDR3 EMIF | -0.3 | VREFSSTL - 0.1 | ||||
I2C | 0.3 × DVDD18 | |||||
TC | Operating case temperature | Commercial | 0 | 85 | °C | |
Extended | -40 | 100 |