SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
READS and WRITES | ||||||
E | tc(CLK) | Cycle time, EMIFA module clock | 10 | ns | ||
2 | tw(EM_WAIT) | Pulse duration, EM_WAIT assertion and deassertion | 2E | ns | ||
READS | ||||||
12 | tsu(EMDV-EMOEH) | Setup time, EMA_D[15:0] valid before EM_OE high | 3 | ns | ||
13 | th(EMOEH-EMDIV) | Hold time, EMA_D[15:0] valid after EM_OE high | 0 | ns | ||
14 | tsu(EMOEL-EMWAIT) | Setup time, EM_WAIT asserted before end of Strobe Phase(2) | 4E+3 | ns | ||
WRITES | ||||||
28 | tsu(EMWEL-EMWAIT) | Setup time, EM_WAIT asserted before end of Strobe Phase(2) | 4E+3 | ns |