SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
16 | tc(SCL) | Cycle time, I2Cx_SCL | Standard Mode | 10 | μs | |
Fast Mode | 2.5 | |||||
17 | tsu(SCLH-SDAL) | Setup time, I2Cx_SCL high before I2Cx_SDA low | Standard Mode | 4.7 | μs | |
Fast Mode | 0.6 | |||||
18 | th(SDAL-SCLL) | Hold time, I2Cx_SCL low after I2Cx_SDA low | Standard Mode | 4 | μs | |
Fast Mode | 0.6 | |||||
19 | tw(SCLL) | Pulse duration, I2Cx_SCL low | Standard Mode | 4.7 | μs | |
Fast Mode | 1.3 | |||||
20 | tw(SCLH) | Pulse duration, I2Cx_SCL high | Standard Mode | 4 | μs | |
Fast Mode | 0.6 | |||||
21 | tsu(SDAV-SCLH) | Setup time, I2Cx_SDA valid before I2Cx_SCL high | Standard Mode | 250 | ns | |
Fast Mode | 100 | |||||
22 | th(SCLL-SDAV) | Hold time, I2Cx_SDA valid after I2Cx_SCL low | Standard Mode | 0 | μs | |
Fast Mode | 0 | 0.9 | ||||
23 | tw(SDAH) | Pulse duration, I2Cx_SDA high | Standard Mode | 4.7 | μs | |
Fast Mode | 1.3 | |||||
28 | tsu(SCLH-SDAH) | Setup time, I2Cx_SCL high before I2Cx_SDA high | Standard Mode | 4 | μs | |
Fast Mode | 0.6 |