SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The McASP serial port is specifically designed for multichannel audio applications. Its key features are:
Additionally, while the McASP modules are backward compatible with the McASP on previous devices; the McASP also includes the following new features:
See the TMS320C674x/OMAP-L1x Processor Peripherals Overview Reference Guide (SPRUFK9) for more details.
The three McASPs on the C6743 are configured with the following options:
MODULE | SERIALIZERS | AFIFO | DIT | C6743 PINS |
---|---|---|---|---|
McASP0 | 16 | 64 Word RX
64 Word TX |
N | AXR0[15:0], AHCLKR0, ACLKR0, AFSR0, AHCLKX0, ACLKX0, AFSX0 |
McASP1 | 12 | 64 Word RX
64 Word TX |
N | AXR1[11:10], AXR1[8:0], AHCLKR1, ACLKR1, AFSR1, AHCLKX1, ACLKX1, AFSX1, AMUTE1 |