SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME | PIN NO | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
PTP | ZKB | |||
RSV1 | - | F7 | - | Reserved. (Leave unconnected, do not connect to power or ground.) |
RSV2 | 133 | B1 | PWR | Reserved. For proper device operation, this pin must be tied either directly to CVDD or left unconnected (do not connect to ground). |
RSV3 | 149 | - | PWR | Reserved. For proper device operation, this pin must be tied directly to CVDD. |
RSV4 | 148 | H1 | I | Reserved. For proper device operation, this pin must be tied low or to CVDD. |
NC | 134, 135, 137, 138, 140 | A12, A13, A14, B13, B14, C1, C2, C3, D2, D3, E3, E4, E14, E15, F14, F15, G14, G15, H2, H5, H14, H15, J14, K13, K16, L4, L14, L15, L16, M1, M14, N3, N7, P12, R12, T4, T8, T12 | - | No Connect (leave unconnected) |
136, 139 | F3, H4, | - | This pin may be left unconnected or connected to VSS. |