SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| SIGNAL NAME | PIN NO | TYPE(1) | DESCRIPTION | |
|---|---|---|---|---|
| PTP | ZKB | |||
| CVDD (Core supply) | 10, 20, 28, 38, 50, 56, 61, 69, 77, 93, 104, 114, 147, 154, 161, 167 | F6, G1, G6, G7, G10, G11, H7, H10, H11, J6, J7, J10, J11, J12, K6, K7, K10, K11, L6 | PWR | 1.2-V core supply voltage pins |
| RVDD (Internal RAM supply) | 67, 159 | H6, H12 | PWR | 1.2V internal ram supply voltage pins |
| DVDD (I/O supply) | 5, 15, 24, 33, 43, 47, 53, 58, 65, 71, 75, 81, 87, 90, 99, 109, 119, 128, 151, 158, 164, 172, | B16, E5, E8, E9, E12, F5, F11, F12, G5, G12, K5, K12, L5, L11, L12, M5, M8, M9, M12, R1, R16 | PWR | 3.3-V I/O supply voltage pins. |
| VSS (Ground) | 177 | A1, A2, A3, A15, A16, B2, B3, E6, E7, E10, E11, F4, F8, F9, F10, G2, G4, G8, G9, H8, H9, J8, J9, K8, K9, L7, L8, L9, L10, M6, M7, M10, M11, T1, T2, T15, T16 | GND | Ground pins. |