SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME | PIN NO | TYPE(1) | PULL(2) | MUXED | DESCRIPTION | |
---|---|---|---|---|---|---|
PTP | ZKB | |||||
UART0 | ||||||
UART0_RXD/I2C0_SDA/TM64P0_IN12/GP5[8]/BOOT[8] | 2 | R3 | I | IPU | I2C0, BOOT, Timer0, GPIO, | UART0 receive data |
UART0_TXD/I2C0_SCL/TM64P0_OUT12/GP5[9]/BOOT[9] | 3 | P3 | O | IPU | I2C0, Timer0, GPIO, BOOT | UART0 transmit data |
SPI0_SCS[0]/UART0_RTS/EQEP0B/GP5[4]/BOOT[4] | 9 | N4 | O | IPU | SPIO, eQEP0, GPIO, BOOT | UART0 ready-to-send output |
SPI0_ENA/UART0_CTS/EQEP0A/GP5[3]/BOOT[3] | 12 | R5 | I | IPU | UART0 clear-to-send input | |
UART2 | ||||||
UART2_RXD/GP5[12] | 7 | R4 | I | IPU | GPIO | UART2 receive data |
UART2_TXD/GP5[13] | 8 | P4 | O | IPU | UART2 transmit data |