SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH(4) | High-level output voltage (3.3V I/O) | DVDD= 3.15V, IOH = -4 mA | 2.4 | V | ||
DVDD= 3.15V, IOH = 100 μA | 2.95 | V | ||||
VOL(4) | Low-level output voltage (3.3V I/O) | DVDD= 3.15V, IOL = 4mA | 0.4 | V | ||
DVDD= 3.15V, IOL = -100 μA | 0.2 | V | ||||
II
(2) , (4) |
Input current | VI = VSS to DVDD without opposing internal resistor | ±35 | μA | ||
VI = VSS to DVDD with opposing internal pullup resistor (1) | -30 | -200 | μA | |||
VI = VSS to DVDD with opposing internal pulldown resistor (1) | 50 | 300 | μA | |||
VI = VSS to USB1_VDDA33 -
USB1_DM and USB1_DP |
±40 | μA | ||||
IOH(4) | High-level output current | -4 | mA | |||
IOL(4) | Low-level output current | 4 | mA | |||
IOZ(3) | I/O Off-state output current | VO = VDD or VSS; Internal pull disabled | ±35 | μA | ||
CI | Input capacitance | LVCMOS signals | 3 | pF | ||
OSCIN and RTC_XI | 2 | pF | ||||
CO | Output capacitance | LVCMOS signals | 3 | pF |