SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
No. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
1 | tsu(SELV-HSTBL) | Setup time, select signals(3) valid before UHPI_HSTROBE low | 5 | ns | |
2 | th(HSTBL-SELV) | Hold time, select signals(3) valid after UHPI_HSTROBE low | 2 | ns | |
3 | tw(HSTBL) | Pulse duration, UHPI_HSTROBE active low | 15 | ns | |
4 | tw(HSTBH) | Pulse duration, UHPI_HSTROBE inactive high between consecutive accesses | 2M | ns | |
9 | tsu(SELV-HASL) | Setup time, selects signals valid before UHPI_HAS low | 5 | ns | |
10 | th(HASL-SELV) | Hold time, select signals valid after UHPI_HAS low | 2 | ns | |
11 | tsu(HDV-HSTBH) | Setup time, host data valid before UHPI_HSTROBE high | 5 | ns | |
12 | th(HSTBH-HDV) | Hold time, host data valid after UHPI_HSTROBE high | 2 | ns | |
13 | th(HRDYL-HSTBH) | Hold time, UHPI_HSTROBE high after UHPI_HRDY low. UHPI_HSTROBE should not be inactivated until UHPI_HRDY is active (low); otherwise, HPI writes will not complete properly. | 2 | ns | |
16 | tsu(HASL-HSTBL) | Setup time, UHPI_HAS low before UHPI_HSTROBE low | 2 | ns | |
17 | th(HSTBL-HASH) | Hold time, UHPI_HAS low after UHPI_HSTROBE low | 2 | ns |