SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | PART | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fINTOSC | Frequency, INTOSC1 and INTOSC2(1) | F2800137, F2800135 | -40°C to 125°C | 9.82 (–1.8%) | 10 | 10.1 (1.0%) | MHz |
-30°C to 90°C | 9.86 (–1.4%) | 10 | 10.1 (1.0%) | ||||
-10°C to 85°C | 9.9 (–1.0%) | 10 | 10.1 (1.0%) | ||||
F2800133, F2800132 | -40°C to 125°C | 9.7 (-3.0%) | 10 | 10.3 (3.0%) | |||
fINTOSC-STABILITY | Frequency stability at room temperature | All | 30°C, Nominal VDD | ±0.1 | % | ||
tINTOSC-ST | Start-up and settling time | All | 20 | µs |