SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Dual-Axis Motor Control Using FCL and SFRA On a Single C2000™ MCU Application Report
This design guide helps to evaluate the fast current loop (FCL) algorithm for high-bandwidth inner loop current control of dual-axis PM servo drives based on a single C2000 MCUs using TI's LaunchPad kit and inverter BoosterPack kit. The examples codes of this reference design is included in Motor Control Software Development Kit.
Quick Response Control of PMSM Using Fast Current Loop Application Report
This reference helps to evaluate fast current loop (FCL) for high bandwidth current loop control of PM
servo drives and its frequency response analysis using C2000 MCUs. The examples codes of this reference design is included in Motor Control Software Development Kit.
Universal Motor Control Project and Lab User's Guide
The Universal Motor Control Lab provides an example for motor drive control using a C2000 MCU. This lab is a single project with build examples for different sensorless (FAST™, eSMO, InstaSPIN™-BLDC) and sensored (Incremental Encoder, Hall) motor control techniques (FOC, Trapezoidal). This lab includes system features and debug interfaces that can be used across a variety of three-phase inverter motor evaluation kits or on a customer's own board for washer, dryer, or refrigerator applications. The example codes of this lab are included in the Motor Control Software Development Kit (SDK). The MotorControl SDK (MC SDK) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU-based motor control system development time targeted for various three-phase motor control applications.