SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TI offers an extensive line of development tools. Some of the tools and software to evaluate the performance of the device, generate code, and develop solutions follow. To view all available tools and software for C2000™ real-time control MCUs, visit the C2000 real-time control MCUs – Design & development page as well as the C2000 software page.
Development Tools
F2800137 controlCARD
The F2800137 controlCARD is an HSEC180
controlCARD-based evaluation and development tool for the C2000™ F280013x
series of microcontroller products. controlCARDs are ideal to use for
initial evaluation and system prototyping. controlCARDs are complete
board-level modules that utilize one of two standard form factors (100-pin
DIMM or 180-pin HSEC ) to provide a low-profile single-board controller
solution. For first evaluation controlCARDs are typically purchased bundled
with a baseboard or bundled in an application kit.
LAUNCHXL-F2800137
LAUNCHXL-F2800137 is a low-cost development board for the TI C2000™
Real-Time Controllers F280013x series. Ideal for initial evaluation and
prototyping, it provides a standardized and easy-to-use platform to develop
your next application. This extended version LaunchPad™
development kit offers extra pins for evaluation and supports the connection
of two BoosterPack™
plug-in modules.
TI Resource
Explorer
To enhance your
experience, be sure to check out the TI Resource Explorer to browse
examples, libraries, and documentation for your applications.
Software Tools
C2000Ware
for C2000 MCUs
C2000Ware for C2000™
MCUs is a cohesive set of software and documentation created to minimize
development time. It includes device-specific drivers, libraries, and
peripheral examples.
Digital Power SDK
Digital Power SDK is a cohesive set of
software infrastructure, tools, and documentation designed to minimize C2000
MCU-based digital power system development time targeted for various AC-DC,
DC-DC and DC-AC power supply applications. The software includes firmware
that runs on C2000 digital power evaluation modules (EVMs) and TI reference
designs, which are targeted for solar, telecom, server, electric vehicle
chargers and industrial power delivery applications. Digital Power SDK
provides all the needed resources at every stage of development and
evaluation in a digital power applications.
Motor Control SDK
Motor Control SDK is a cohesive set of
software infrastructure, tools, and documentation designed to minimize C2000
MCU-based motor control system development time targeted for various
three-phase motor control applications. The software includes firmware that
runs on C2000 motor control evaluation modules (EVMs) and TI designs (TIDs),
which are targeted for industrial drive and other motor control, Motor
Control SDK provides all the needed resources at every stage of development
and evaluation for high-performance motor control applications.
Code Composer Studio™ (CCS) Integrated
Development Environment (IDE) for C2000 microcontrollers
Code Composer Studio is an integrated
development environment (IDE) that supports TI's Microcontroller and
Embedded Processors portfolio. Code Composer Studio comprises a suite of
tools used to develop and debug embedded applications. It includes an
optimizing C/C++ compiler, source code editor, project build environment,
debugger, profiler, and many other features. The intuitive IDE provides a
single user interface taking the user through each step of the application
development flow. Familiar tools and interfaces allow users to get started
faster than ever before. Code Composer Studio combines the advantages of the
Eclipse software framework with advanced embedded debug capabilities from TI
resulting in a compelling feature-rich development environment for embedded
developers.
SysConfig System configuration tool SysConfig is a comprehensive collection of graphical utilities for configuring pins, peripherals, radios, subsystems, and other components. SysConfig helps you manage, expose and resolve conflicts visually so that you have more time to create differentiated applications. The tool's output includes C header and code files that can be used with software development kit (SDK) examples or used to configure custom software. The SysConfig tool automatically selects the pinmux settings that satisfy the entered requirements. The SysConfig tool is delivered integrated in CCS, as a standalone installer, or can be used via the dev.ti.com cloud tools portal. For more information about the SysConfig system configuration tool, visit the System configuration tool page.
C2000 Third-party search tool TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your needs.
UniFlash
Standalone Flash Tool
UniFlash is a standalone
tool used to program on-chip flash memory through a GUI, command line, or
scripting interface.
Models
Various models are available for download from the product Design & development pages. These models include I/O Buffer Information Specification (IBIS) Models and Boundary-Scan Description Language (BSDL) Models. To view all available models, visit the Design tools & simulation section of the Design & development page for each device.
Training
To help assist design engineers in taking full advantage of the C2000 microcontroller features and performance, TI has developed a variety of training resources. Utilizing the online training materials and downloadable hands-on workshops provides an easy means for gaining a complete working knowledge of the C2000 microcontroller family. These training resources have been designed to decrease the learning curve, while reducing development time, and accelerating product time to market. For more information on the various training resources, visit the C2000™ real-time control MCUs – Support & training site. Additionally, the C2000 Academy course provides new users with a way to ramp quickly with C2000 devices and their many features. This is a great entry point for users getting started with C2000, and is available at the C2000 Academy resource explorer page.