SPRSP63B October 2022 – November 2023 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
1 | tc(TCK) | Cycle time, TCK | 66.66 | ns | |
1a | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 26.66 | ns | |
1b | tw(TCKL) | Pulse duration, TCK low (40% of tc) | 26.66 | ns | |
3 | tsu(TDI-TCKH) | Input setup time, TDI valid to TCK high | 7 | ns | |
tsu(TMS-TCKH) | Input setup time, TMS valid to TCK high | 7 | |||
4 | th(TCKH-TDI) | Input hold time, TDI valid from TCK high | 7 | ns | |
th(TCKH-TMS) | Input hold time, TMS valid from TCK high | 7 |