SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
FEATURE 1 | F280025 F280025-Q1 F280025C F280025C-Q1 | F280023 F280023-Q1 F280023C | F280021 F280021-Q1 | |
---|---|---|---|---|
PROCESSOR AND ACCELERATORS | ||||
C28x | Frequency (MHz) | 100 | ||
FPU32 | Yes (with new instructions for Fast Integer Division) | |||
VCRC | Yes | |||
TMU – Type 1 | Yes (with new instructions supporting NLPID) | |||
Fast Integer Division | Yes | |||
DMA – Type 0 | Yes | |||
MEMORY | ||||
Flash | 128KB (64KW) | 64KB (32KW) | 32KB (16KW) | |
RAM | Dedicated and Local Shared RAM | 20KB (10KW) | ||
Global Shared RAM | 4KB (2KW) | |||
TOTAL RAM | 24KB (12KW) | |||
Code security for on-chip flash and RAM | Yes | |||
SYSTEM | ||||
Configurable Logic Block (CLB) 2 | (F280025C-2 tiles) | (F280023C-2 tiles) | - | |
32-bit CPU timers | 3 | |||
Watchdog timer | 1 | |||
Nonmaskable Interrupt Watchdog (NMIWD) timers | 1 | |||
Crystal oscillator/External clock input | 1 | |||
0-pin Internal oscillator | 2 | |||
GPIO pins | 80-pin PN | 43 | ||
64-pin PM | 30 | |||
48-pin PT | 20 | |||
Additional GPIO | 4 (When cJTAG is
used, TDI and TDO can be GPIO. When INTOSC is used as clock source,
X1 and X2 can be GPIO.) Note: These 4 GPIOs are included in the counts above. | |||
AIO inputs | 80-pin PN | 16 | ||
64-pin PM | 16 | |||
48-pin PT | 14 | |||
External interrupts | 5 | |||
ANALOG PERIPHERALS | ||||
ADC 12-bit | Number of ADCs | 2 | ||
MSPS | 3.45 | |||
Conversion Time (ns) 3 | 290 | |||
ADC channels (single-ended) | 80-pin PN | 16 | ||
64-pin PM | 16 | |||
48-pin PT | 14 | |||
Temperature sensor | 1 | |||
CMPSS (each has two comparators and two internal DACs) | 4 | |||
CONTROL PERIPHERALS 4 | ||||
eCAP/HRCAP modules – Type 1 | 3 (1 with HRCAP capability on eCAP3) | |||
ePWM/HRPWM channels – Type 4 | 14 (8 with HRPWM capability on ePWM1– PWM4) | |||
eQEP modules – Type 2 | 2 | |||
COMMUNICATION PERIPHERALS 4 | ||||
CAN – Type 0 | 1 | |||
I2C – Type 1 | 2 | |||
SCI – Type 0 (UART-Compatible) | 1 | |||
SPI – Type 2 | 2 | |||
LIN – Type 1 (UART-Compatible) | 2 | |||
PMBus – Type 0 | 1 | |||
FSI – Type 1 | 1 (1 RX and 1 TX) | |||
PACKAGE, TEMPERATURE, AND QUALIFICATION OPTIONS | ||||
S: –40°C to 125°C (TJ) | 80-pin PN | F280025 F280025C | F280023 F280023C | – |
64-pin PM | – | |||
48-pin PT | F280021 | |||
Q: –40°C to 125°C (TA) 5 | 80-pin PN | F280025-Q1 F280025C-Q1 | F280023-Q1 | – |
64-pin PM | – | |||
48-pin PT | F280021-Q1 |