SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
Some pins on the device have internal pullups or pulldowns. Table 5-8 lists the pull direction and when it is active. The pullups on GPIO pins are disabled by default and can be enabled through software. To avoid any floating unbonded inputs, the Boot ROM will enable internal pullups on GPIO pins that are not bonded out in a particular package. Other pins noted in Table 5-8 with pullups and pulldowns are always on and cannot be disabled.
PIN | RESET (XRSn = 0) |
DEVICE BOOT | APPLICATION |
---|---|---|---|
GPIOx | Pullup disabled | Pullup disabled(1) | Application defined |
GPIO35/TDI | Pullup disabled | Application defined | |
GPIO37/TDO | Pullup disabled | Application defined | |
TCK | Pullup active | ||
TMS | Pullup active | ||
XRSn | Pullup active | ||
Other pins (including AIOs) | No pullup or pulldown present |