SPRSP61C October 2021 – December 2023 TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
The Memory Map table describes the memory map. See the Memory Controller Module section of the System Control chapter in the TMS320F28003x Real-Time Microcontrollers Technical Reference Manual.
MEMORY | SIZE | START ADDRESS | END ADDRESS | HIC ACCESS | DMA ACCESS | CLA ACCESS | ECC/ PARITY | ACCESS PROTECTION | SECURITY |
---|---|---|---|---|---|---|---|---|---|
M0 RAM | 1K x 16 | 0x0000 0000 | 0x0000 03FF | - | - | - | ECC | Yes | - |
M1 RAM | 1K x 16 | 0x0000 0400 | 0x0000 07FF | - | - | - | ECC | Yes | - |
PieVectTable | 512 x 16 | 0x0000 0D00 | 0x0000 0EFF | - | - | - | - | - | - |
PieVectTable Swap | 512 x 16 | 0x0100 0900 | 0x0100 0AFF | - | - | - | - | - | - |
LS0 RAM | 2K x 16 | 0x0000 8000 | 0x0000 87FF | - | - | Yes | ECC | Yes | Yes |
LS1 RAM | 2K x 16 | 0x0000 8800 | 0x0000 8FFF | - | - | Yes | ECC | Yes | Yes |
LS2 RAM | 2K x 16 | 0x0000 9000 | 0x0000 97FF | - | - | Yes | ECC | Yes | Yes |
LS3 RAM | 2K x 16 | 0x0000 9800 | 0x0000 9FFF | - | - | Yes | ECC | Yes | Yes |
LS4 RAM | 2K x 16 | 0x0000 A000 | 0x0000 A7FF | - | - | Yes | ECC | Yes | Yes |
LS5 RAM | 2K x 16 | 0x0000 A800 | 0x0000 AFFF | - | - | Yes | ECC | Yes | Yes |
LS6 RAM | 2K x 16 | 0x0000 B000 | 0x0000 B7FF | - | - | Yes | ECC | Yes | Yes |
LS7 RAM | 2K x 16 | 0x0000 B800 | 0x0000 BFFF | - | - | Yes | ECC | Yes | Yes |
GS0 RAM | 4K x 16 | 0x0000 C000 | 0x0000 CFFF | Yes | Yes | - | ECC | Yes | - |
GS1 RAM | 4K x 16 | 0x0000 D000 | 0x0000 DFFF | Yes | Yes | - | ECC | Yes | - |
GS2 RAM | 4K x 16 | 0x0000 E000 | 0x0000 EFFF | Yes | Yes | - | ECC | Yes | - |
GS3 RAM | 4K x 16 | 0x0000 F000 | 0x0000 FFFF | Yes | Yes | - | ECC | Yes | - |
CAN A Message RAM | 2K x 16 | 0x0004 9000 | 0x0004 97FF | Yes | Yes | - | Parity | - | - |
MCAN Message RAM | 8K x 16 | 0x0005 8000 | 0x0005 9FFF | Yes | - | - | Parity | - | - |
CLA to CPU Message RAM | 128 x 16 | 0x0000 1480 | 0x0000 14FF | - | - | Yes | ECC | - | - |
CPU to CLA Message RAM | 128 x 16 | 0x0000 1500 | 0x0000 157F | - | - | Yes | ECC | - | - |
CLA to DMA Message RAM | 128 x 16 | 0x0000 1680 | 0x0000 16FF | - | Yes | Yes | ECC | - | - |
DMA to CLA Message RAM | 128 x 16 | 0x0000 1700 | 0x0000 177F | - | Yes | Yes | ECC | - | - |
TI OTP 1 | 3K x 16 | 0x0007 0000 | 0x0007 0BFF | - | - | - | ECC | - | Yes 2 |
User OTP | 3K x 16 | 0x0007 8000 | 0x0007 8BFF | - | - | - | ECC | - | Yes 2 |
Flash | 192K x 16 | 0x0008 0000 | 0x000A FFFF | - | - | - | ECC | - | Yes |
Secure ROM | 24K x 16 | 0x003F 2000 | 0x003F 7FFF | - | - | - | Parity | - | Yes |
Boot ROM | 32K x 16 | 0x003F 8000 | 0x003F FFFF | - | - | - | Parity | - | - |
Pie Vector Fetch Error (part of Boot ROM) | 1 x 16 | 0x003F FFBE | 0x003F FFBF | - | - | - | Parity | - | - |
Default Vectors (part of Boot ROM) | 64 x 16 | 0x003F FFC0 | 0x003F FFFF | - | - | - | Parity | - | - |