SPRSP61C October 2021 – December 2023 TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038C-Q1 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIL | Valid low-level input voltage | 0.8 | V | |||
VIH | Valid high-level input voltage | 2.1 | VDDIO | V | ||
VOL | Low-level output voltage | At Ipullup = 4 mA | 0.4 | V | ||
IOL | Low-level output current | VOL ≤ 0.4 V | 4 | mA | ||
tSP | Pulse width of spikes that must be suppressed by the input filter | 0 | 50 | ns | ||
Ii | Input leakage current on each pin | 0.1 Vbus < Vi < 0.9 Vbus | –10 | 10 | µA | |
Ci | Capacitance on each pin | 10 | pF |