SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
Original devices:
TMS320F2802x
Real-Time Microcontrollers
The F2802x
series offers the lowest pin-count and Flash memory size options. InstaSPIN-FOC™ versions are available.
TMS320F2803x
Real-Time Microcontrollers
The F2803x
series increases the pin-count and memory size options. The F2803x series also
introduces the parallel control law accelerator (CLA) option.
TMS320F2805x
Real-Time Microcontrollers
The F2805x
series is similar to the F2803x series but adds on-chip programmable gain amplifiers
(PGAs). InstaSPIN-FOC and InstaSPIN-MOTION™ versions are available.
TMS320F2806x
Real-Time Microcontrollers
The F2806x
series is the first to include a floating-point unit (FPU). The F2806x series also
increases the pin-count, memory size options, and the quantity of peripherals.
InstaSPIN-FOC™ and InstaSPIN-MOTION™ versions are available.
Newest devices:
TMS320F2807x
Real-Time Microcontrollers
The F2807x
series offers the most performance, largest pin counts, flash memory sizes, and
peripheral options. The F2807x series includes the latest generation of
accelerators, ePWM peripherals, and analog technology.
TMS320F28004x
Real-Time Microcontrollers
The F28004x
series is a reduced version of the F2807x series with the latest generational
enhancements. The F28004x series is the best roadmap option for those using the
F2806x series. InstaSPIN-FOC and configurable logic block (CLB) versions are
available.
TMS320F28003x
Real-Time Microcontrollers
The F28003x
series builds upon the F28002x series offering higher frequency, more memory, and
more peripheral options. CAN-FD and security features are introduced from F2838x
series.
TMS320F28002x
Real-Time Microcontrollers
The F28002x
series is a reduced version of the F28004x series with the latest generational
enhancements.
Migration Guides:
Migration Between TMS320F28004x and TMS320F28002x describes the hardware and software differences to be aware of when moving between F28004x and F28002x C2000™ MCUs.
Migration Between TMS320F28004x and TMS320F28003x describes the hardware and software differences to be aware of when moving between F28004x and F28003x C2000™ MCUs.