SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATING MODE | ||||||
IDDIO | VDDIO current consumption during operational usage | See Section 7.5.4. | 86 | 113 | mA | |
IDDA | VDDA current consumption during operational usage | 12 | 30 | mA | ||
IDLE MODE | ||||||
IDDIO | VDDIO current consumption while device is in Idle mode |
| 19.2 | 36 | mA | |
IDDA | VDDA current consumption while device is in Idle mode | 0.9 | 1.2 | mA | ||
HALT MODE | ||||||
IDDIO | VDDIO current consumption while device is in Halt mode |
| 1.7 | 18 | mA | |
IDDA | VDDA current consumption while device is in Halt mode | 0.2 | 0.5 | mA | ||
FLASH ERASE/PROGRAM | ||||||
IDDIO | VDDIO current consumption during Erase/Program cycle(1) |
| 72 | 106 | mA | |
IDDA | VDDA current consumption during Erase/Program cycle | 0.1 | 2.5 | mA |