SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
TI offers an extensive line of development tools. Some of the tools and software to evaluate the performance of the device, generate code, and develop solutions follow. To view all available tools and software for C2000 real-time control MCUs, visit the Start development with our C2000™ real-time microcontrollers page.
Development Tools
F280049C controlCARD
Evaluation Module
The F280049C controlCARD
Evaluation Module is an HSEC180 controlCARD-based evaluation and development tool
for the C2000 F28004x series of microcontroller products. controlCARDs are ideal to use for
initial evaluation and system prototyping. controlCARDs are complete board-level modules
that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a
low-profile single-board controller solution. For first evaluation, controlCARDs are
typically purchased bundled with a baseboard or bundled in an application kit.
Software Tools
C2000Ware for C2000
MCUs
C2000Ware for C2000™ microcontrollers is a cohesive set of development software and
documentation designed to minimize software development time. From device-specific drivers
and libraries to device peripheral examples, C2000Ware provides a solid foundation to begin
development and evaluation of your product.
Code Composer Studio (CCS)
Integrated Development Environment (IDE) for C2000 Microcontrollers
Code
Composer Studio is an integrated development environment (IDE) that supports TI's
Microcontroller and Embedded Processors portfolio. Code Composer Studio comprises a suite of
tools used to develop and debug embedded applications. It includes an optimizing C/C++
compiler, source code editor, project build environment, debugger, profiler, and many other
features. The intuitive IDE provides a single user interface taking the user through each
step of the application development flow. Familiar tools and interfaces allow users to get
started faster than ever before. Code Composer Studio combines the advantages of the Eclipse
software framework with advanced embedded debug capabilities from TI resulting in a
compelling feature-rich development environment for embedded developers.
Pin Mux Tool
The Pin Mux
Utility is a software tool which provides a Graphical User Interface for configuring pin
multiplexing settings, resolving conflicts and specifying I/O cell characteristics for TI
MPUs.
F021 Flash Application
Programming Interface (API)
The F021 Flash Application Programming Interface (API) provides
a software library of functions to program, erase, and verify F021 on-chip Flash memory.
C2000 Third-party search
tool
TI has partnered with multiple companies to offer a wide range
of solutions and services for TI C2000 devices. These companies can accelerate your path to
production using C2000 devices. Download this search tool to quickly browse third-party
details and find the right third-party to meet your needs.
UniFlash Standalone Flash
Tool
UniFlash is a standalone tool used to program on-chip flash memory through a GUI, command
line, or scripting interface.
Models
Various models are available for download from the product Tools & Software pages. These models include I/O Buffer Information Specification (IBIS) Models and Boundary-Scan Description Language (BSDL) Models. To view all available models, visit the Models section of the Tools & Software page for each device.
Training
To help assist design engineers in taking full advantage of the C2000 microcontroller features and performance, TI has developed a variety of training resources. Utilizing the online training materials and downloadable hands-on workshops provides an easy means for gaining a complete working knowledge of the C2000 microcontroller family. These training resources have been designed to decrease the learning curve, while reducing development time, and accelerating product time to market. For more information on the various training resources, visit the C2000™ real-time control MCUs – Support & training site.
Specific TMS320F28004x hands-on training resources can be found at C2000™ MCU Device Workshops.
Technical Introduction to the New C2000 TMS320F28004x Device Family
Discover the newest member to the C2000 MCU family. This presentation will cover the technical details of the TMS320F28004x architecture and highlight the new improvements to various key peripherals, such as an enhanced Type 2 CLA capable of running a background task, and the inclusion of a set of high-speed programmable gain amplifiers. Also, a completely new boot mode flow enables expanded booting options. Where applicable, a comparison to the TMS320F2807x MCU device series will be used, and some knowledge about the previous device architectures will be helpful in understanding the topics presented in this presentation.