SPRS945G January 2017 – January 2023 TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Digital and Analog IO | |||||||
VOH | High-level output voltage | IOH = IOH MIN | VDDIO * 0.8 | V | |||
IOH = –100 μA | VDDIO – 0.2 | ||||||
VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | |||
IOL = 100 µA | 0.2 | ||||||
IOH | High-level output source current for all output pins | –4 | mA | ||||
IOL | Low-level output sink current for all output pins | 4 | mA | ||||
ROH | High-level output impedance for all output pins | 70 | Ω | ||||
ROL | Low-level output impedance for all output pins | 70 | Ω | ||||
VIH | High-level input voltage (3.3 V) | 2.0 | VDDIO + 0.3 | V | |||
VIL | Low-level input voltage (3.3 V) | VSS – 0.3 | 0.8 | V | |||
VHYSTERESIS | Input hysteresis | 150 | mV | ||||
IPULLDOWN | Input current | Inputs with pulldown(1) | VDDIO = 3.3 V VIN = VDDIO | 100 | µA | ||
IPULLUP | Input current | Digital inputs with pullup enabled(1) | VDDIO = 3.3 V VIN = 0 V | 160 | µA | ||
Analog inputs with pullup enabled(1) | VDDA = 3.3 V VIN = 0 V | 160 | |||||
ILEAK | Pin leakage | All GPIOs except GPIO23_VSW | Pullups and outputs disabled 0 V ≤ VIN ≤ VDDIO | 2 | µA | ||
GPIO23_VSW | 45 | ||||||
Analog pins (except ADCINB3/VDAC and PGAx_OF) | Analog drivers disabled 0 V ≤ VIN ≤ VDDA | 0.1 | |||||
ADCINB3/VDAC | 2 | 11 | |||||
PGAx_OF | 0.25 | ||||||
CI | Input capacitance | All digital GPIOs except GPIO23_VSW | 2 | pF | |||
GPIO23_VSW | 100 | ||||||
Analog pins(2) | |||||||
VREG, DC-DC, and BOR | |||||||
VPOR-VDDIO | VDDIO power on reset voltage | 2.3 | V | ||||
VBOR-VDDIO | VDDIO brown out reset voltage | 2.81 | 3.0 | V | |||
VVREG | Internal voltage regulator output | Internal VREG On | 1.2 | V | |||
VDC-DC | Internal switching regulator output | Internal DC-DC On | 1.2 | V | |||
Efficiency | Power efficiency of internal DC-DC switching regulator | 80% |