SPRS584Q April 2009 – January 2024 TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-Q1
PRODUCTION DATA
Figure 7-26 shows the interaction of the Comparator modules with the rest of the system.
REGISTER NAME | COMP1 ADDRESS | COMP2 ADDRESS | COMP3 ADDRESS | SIZE (x16) | EALLOW PROTECTED | DESCRIPTION |
---|---|---|---|---|---|---|
COMPCTL | 0x6400 | 0x6420 | 0x6440 | 1 | Yes | Comparator Control Register |
COMPSTS | 0x6402 | 0x6422 | 0x6442 | 1 | No | Comparator Status Register |
DACCTL | 0x6404 | 0x6424 | 0x6444 | 1 | Yes | DAC Control Register |
DACVAL | 0x6406 | 0x6426 | 0x6446 | 1 | No | DAC Value Register |
RAMPMAXREF_ ACTIVE | 0x6408 | 0x6428 | 0x6448 | 1 | No | Ramp Generator Maximum Reference (Active) Register |
RAMPMAXREF_ SHDW | 0x640A | 0x642A | 0x644A | 1 | No | Ramp Generator Maximum Reference (Shadow) Register |
RAMPDECVAL_ ACTIVE | 0x640C | 0x642C | 0x644C | 1 | No | Ramp Generator Decrement Value (Active) Register |
RAMPDECVAL_ SHDW | 0x640E | 0x642E | 0x644E | 1 | No | Ramp Generator Decrement Value (Shadow) Register |
RAMPSTS | 0x6410 | 0x6430 | 0x6450 | 1 | No | Ramp Generator Status Register |