SPRS584Q April 2009 – January 2024 TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-Q1
PRODUCTION DATA
The devices include one serial communications interface (SCI) module (SCI-A). The SCI module supports digital communications between the CPU and other asynchronous peripherals that use the standard nonreturn-to-zero (NRZ) format. The SCI receiver and transmitter are double-buffered, and each has its own separate enable and interrupt bits. Both can be operated independently or simultaneously in the full-duplex mode. To ensure data integrity, the SCI checks received data for break detection, parity, overrun, and framing errors. The bit rate is programmable to over 65000 different speeds through a 16-bit baud-select register.
Features of each SCI module include:
Enhanced features:
The SCI port operation is configured and controlled by the registers listed in Table 7-29.
NAME(1) | ADDRESS | SIZE (x16) | EALLOW PROTECTED | DESCRIPTION |
---|---|---|---|---|
SCICCRA | 0x7050 | 1 | No | SCI-A Communications Control Register |
SCICTL1A | 0x7051 | 1 | No | SCI-A Control Register 1 |
SCIHBAUDA | 0x7052 | 1 | No | SCI-A Baud Register, High Bits |
SCILBAUDA | 0x7053 | 1 | No | SCI-A Baud Register, Low Bits |
SCICTL2A | 0x7054 | 1 | No | SCI-A Control Register 2 |
SCIRXSTA | 0x7055 | 1 | No | SCI-A Receive Status Register |
SCIRXEMUA | 0x7056 | 1 | No | SCI-A Receive Emulation Data Buffer Register |
SCIRXBUFA | 0x7057 | 1 | No | SCI-A Receive Data Buffer Register |
SCITXBUFA | 0x7059 | 1 | No | SCI-A Transmit Data Buffer Register |
SCIFFTXA(2) | 0x705A | 1 | No | SCI-A FIFO Transmit Register |
SCIFFRXA(2) | 0x705B | 1 | No | SCI-A FIFO Receive Register |
SCIFFCTA(2) | 0x705C | 1 | No | SCI-A FIFO Control Register |
SCIPRIA | 0x705F | 1 | No | SCI-A Priority Control Register |
For more information on the SCI, see the Serial Communications Interface (SCI) chapter in the TMS320F2803x Real-Time Microcontrollers Technical Reference Manual.
Figure 7-33 shows the SCI module block diagram.