SPRS584Q April 2009 – January 2024 TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-Q1
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
DC SPECIFICATIONS | |||||
Resolution | 12 | Bits | |||
ADC clock | 60-MHz device | 0.001 | 60 | MHz | |
Sample Window | 28035/34/33/32 | 7 | 64 | ADC Clocks | |
28031/30 | 24 | 64 | |||
ACCURACY | |||||
INL (Integral nonlinearity) at ADC Clock ≤ 30 MHz(1) | –4 | 4 | LSB | ||
DNL (Differential nonlinearity) at ADC Clock ≤ 30 MHz, no missing codes | –1 | 1 | LSB | ||
Offset error (2) | Executing a single self-recalibration(3) | –20 | 0 | 20 | LSB |
Executing periodic self-recalibration(4) | –4 | 0 | 4 | ||
Overall gain error with internal reference | –60 | 60 | LSB | ||
Overall gain error with external reference | –40 | 40 | LSB | ||
Channel-to-channel offset variation | –4 | 4 | LSB | ||
Channel-to-channel gain variation | –4 | 4 | LSB | ||
ADC temperature coefficient with internal reference | –50 | ppm/°C | |||
ADC temperature coefficient with external reference | –20 | ppm/°C | |||
VREFLO | –100 | µA | |||
VREFHI | 100 | µA | |||
ANALOG INPUT | |||||
Analog input voltage with internal reference | 0 | 3.3 | V | ||
Analog input voltage with external reference | VREFLO | VREFHI | V | ||
VREFLO input voltage(5) | VSSA | 0.66 | V | ||
VREFHI input voltage(6) | 2.64 | VDDA | V | ||
with VREFLO = VSSA | 1.98 | VDDA | |||
Input capacitance | 5 | pF | |||
Input leakage current | ±2 | μA |