SPRSP25A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
The F28035 Piccolo™ family of microcontrollers provides the power of the C28x core and Control Law Accelerator (CLA) coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.
An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
TMS320F28035MPNTEP | LQFP (80) | 12.0 mm × 12.0 mm |