SPRSP25A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tw(QEPP) | QEP input period | Asynchronous(2)/synchronous | 2tc(SCO) | cycles | |
With input qualifier | 2[1tc(SCO) + tw(IQSW)] | cycles | |||
tw(INDEXH) | QEP Index Input High time | Asynchronous(2)/synchronous | 2tc(SCO) | cycles | |
With input qualifier | 2tc(SCO) +tw(IQSW) | cycles | |||
tw(INDEXL) | QEP Index Input Low time | Asynchronous(2)/synchronous | 2tc(SCO) | cycles | |
With input qualifier | 2tc(SCO) + tw(IQSW) | cycles | |||
tw(STROBH) | QEP Strobe High time | Asynchronous(2)/synchronous | 2tc(SCO) | cycles | |
With input qualifier | 2tc(SCO) + tw(IQSW) | cycles | |||
tw(STROBL) | QEP Strobe Input Low time | Asynchronous(2)/synchronous | 2tc(SCO) | cycles | |
With input qualifier | 2tc(SCO) +tw(IQSW) | cycles |