SPRSP25A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
tretention | Data retention duration | TJ = 55°C | 15 | years |
SYSCLKOUT
(MHz) |
SYSCLKOUT
(ns) |
PAGE
WAIT STATE(1) |
RANDOM
WAIT STATE(1) |
OTP
WAIT STATE |
---|---|---|---|---|
60 | 16.67 | 2 | 2 | 3 |
55 | 18.18 | 2 | 2 | 3 |
50 | 20 | 1 | 1 | 2 |
45 | 22.22 | 1 | 1 | 2 |
40 | 25 | 1 | 1 | 2 |
35 | 28.57 | 1 | 1 | 2 |
30 | 33.33 | 1 | 1 | 1 |
25 | 40 | 0 | 1 | 1 |
The equations to compute the Flash page wait state and random wait state in Table 4-16 are as follows:
The equation to compute the OTP wait state in Table 4-16 is as follows: