SPRSP25A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
ERASE/PROGRAM
TEMPERATURE |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Nf | Flash endurance for the array (write/erase cycles) | –40°C to 125°C (ambient) | 20000 | 50000 | cycles | |
NOTP | OTP endurance for the array (write cycles) | –40°C to 30°C (ambient) | 1 | write |