SPRSP25A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
The device contains one LIN controller. The LIN standard is based on the SCI (UART) serial data link format. The LIN module can be configured to work as a SCI as well.
The LIN module has the following features:
NOTE
The 2803x devices have passed LIN 2.0 conformance tests (master and slave). Contact TI for details.
For more information on the LIN, see the TMS320F2803x Piccolo Local Interconnect Network (LIN) Module User's Guide.
The registers in Table 5-40 configure and control the operation of the LIN module.
NAME | ADDRESS | SIZE (x16) | DESCRIPTION |
---|---|---|---|
SCIGCR0 | 0x6C00 | 2 | Global Control Register 0 |
SCIGCR1 | 0x6C02 | 2 | Global Control Register 1 |
SCIGCR2 | 0x6C04 | 2 | Global Control Register 2 |
SCISETINT | 0x6C06 | 2 | Interrupt Enable Register |
SCICLEARINT | 0x6C08 | 2 | Interrupt Disable Register |
SCISETINTLVL | 0x6C0A | 2 | Set Interrupt Level Register |
SCICLEARINTLVL | 0x6C0C | 2 | Clear Interrupt Level Register |
SCIFLR | 0x6C0E | 2 | Flag Register |
SCIINTVECT0 | 0x6C10 | 2 | Interrupt Vector Offset Register 0 |
SCIINTVECT1 | 0x6C12 | 2 | Interrupt Vector Offset Register 1 |
SCIFORMAT | 0x6C14 | 2 | Length Control register |
BRSR | 0x6C16 | 2 | Baud Rate Selection Register |
SCIED | 0x6C18 | 2 | Emulation buffer register |
SCIRD | 0x6C1A | 2 | Receiver data buffer register |
SCITD | 0x6C1C | 2 | Transmit data buffer register |
Reserved | 0x6C1E | 4 | RSVD |
SIPIO2 | 0x6C22 | 2 | Pin control register 2 |
Reserved | 0x6C24 | 10 | RSVD |
LINCOMP | 0x6C30 | 2 | Compare register |
LINRD0 | 0x6C32 | 2 | Receive data register 0 |
LINRD1 | 0x6C34 | 2 | Receive data register 1 |
LINMASK | 0x6C36 | 2 | Acceptance mask register |
LINID | 0x6C38 | 2 | Register containing ID- byte, ID-SlaveTask byte, and ID received fields. |
LINTD0 | 0x6C3A | 2 | Transmit Data Register 0 |
LINTD1 | 0x6C3C | 2 | Transmit Data Register 1 |
MBRSR | 0x6C3E | 2 | Baud Rate Selection Register |
Reserved | 0x6C40 | 8 | RSVD |
IODFTCTRL | 0x6C48 | 2 | IODFT for BLIN |
Figure 5-31 shows the LIN module block diagram.