SPRS584Q April 2009 – January 2024 TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-Q1
PRODUCTION DATA
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 7-12 .
NAME | ADDRESS RANGE | SIZE (x16) | DESCRIPTION | EALLOW PROTECTED | ||
---|---|---|---|---|---|---|
DEVICECNF | 0x0880 0x0881 |
2 | Device Configuration Register | Yes | ||
PARTID(1) | 0x3D 7E80 | 1 | Part ID Register | TMS320F28035PN | 0x00BF | No |
TMS320F28035PAG | 0x00BE | |||||
TMS320F28035RSH | 0x00BD | |||||
TMS320F28034PN | 0x00BB | |||||
TMS320F28034PAG | 0x00BA | |||||
TMS320F28034RSH | 0x00B9 | |||||
TMS320F28033PN | 0x00B7 | |||||
TMS320F28033PAG | 0x00B6 | |||||
TMS320F28033RSH | 0x00B5 | |||||
TMS320F28032PN | 0x00B3 | |||||
TMS320F28032PAG | 0x00B2 | |||||
TMS320F28032RSH | 0x00B1 | |||||
TMS320F28031PN | 0x00AF | |||||
TMS320F28031PAG | 0x00AE | |||||
TMS320F28031RSH | 0x00AD | |||||
TMS320F28030PN | 0x00AB | |||||
TMS320F28030PAG | 0x00AA | |||||
TMS320F28030RSH | 0x00A9 | |||||
CLASSID | 0x0882 | 1 | Class ID Register | TMS320F28035 | 0x00BF | No |
TMS320F28034 | 0x00BB | |||||
TMS320F28033 | 0x00B7 | |||||
TMS320F28032 | 0x00B3 | |||||
TMS320F28031 | 0x00AF | |||||
TMS320F28030 | 0x00AB | |||||
REVID | 0x0883 | 1 | Revision ID Register | 0x0000 - Silicon Rev. 0 - TMS | No | |
0x0001 - Silicon Rev. A - TMS |