SPRS584Q April 2009 – January 2024 TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-Q1
PRODUCTION DATA
Table 4-1 lists the features of the TMS320F2803x devices.
FEATURE | TYPE(1) | 28030 28030-Q1 (60 MHz) |
28031 28031-Q1 (60 MHz) |
28032 28032-Q1 (60 MHz) |
28033 28033-Q1 (60 MHz) |
28034 28034-Q1 (60 MHz) |
28035 28035-Q1 (60 MHz) |
||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Package Type | 80-Pin PN LQFP |
64-Pin PAG TQFP |
56-Pin RSH VQFN |
80-Pin PN LQFP |
64-Pin PAG TQFP |
56-Pin RSH VQFN |
80-Pin PN LQFP |
64-Pin PAG TQFP |
56-Pin RSH VQFN |
80-Pin PN LQFP |
64-Pin PAG TQFP |
56-Pin RSH VQFN |
80-Pin PN LQFP |
64-Pin PAG TQFP |
56-Pin RSH VQFN |
80-Pin PN LQFP |
64-Pin PAG TQFP |
56-Pin RSH VQFN |
|||
Instruction cycle | – | 16.67 ns | 16.67 ns | 16.67 ns | 16.67 ns | 16.67 ns | 16.67 ns | ||||||||||||||
Control Law Accelerator (CLA) | 0 | No | No | No | Yes | No | Yes | ||||||||||||||
On-chip flash (16-bit word) | – | 16K | 32K | 32K | 32K | 64K | 64K | ||||||||||||||
On-chip SARAM (16-bit word) | – | 6K | 8K | 10K | 10K | 10K | 10K | ||||||||||||||
Code security for on-chip flash/SARAM/OTP blocks | – | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||||||
Boot ROM (8K x 16) | – | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||||||
One-time programmable (OTP) ROM (16-bit word) | – | 1K | 1K | 1K | 1K | 1K | 1K | ||||||||||||||
ePWM channels | 1 | 14 | 12 | 8 | 14 | 12 | 8 | 14 | 12 | 8 | 14 | 12 | 8 | 14 | 12 | 8 | 14 | 12 | 8 | ||
eCAP inputs | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||||||
eQEP modules | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||||||
Watchdog timer | – | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||||||
12-Bit ADC | MSPS | 3 | 2.0 | 2.0 | 4.6 | 4.6 | 4.6 | 4.6 | |||||||||||||
Conversion Time | 500.00 ns | 500.00 ns | 216.67 ns | 216.67 ns | 216.67 ns | 216.67 ns | |||||||||||||||
Channels | 16 | 14 | 13 | 16 | 14 | 13 | 16 | 14 | 13 | 16 | 14 | 13 | 16 | 14 | 13 | 16 | 14 | 13 | |||
Temperature Sensor | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||||||||
Dual Sample-and-Hold | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||||||||
32-Bit CPU timers | – | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||||||
High-resolution ePWM Channels | 1 | – | – | 7 | 6 | 4 | 7 | 6 | 4 | 7 | 6 | 4 | 7 | 6 | 4 | ||||||
High-resolution Capture (HRCAP) Modules | 0 | – | – | 2 | 2 | – | 2 | 2 | – | 2 | 2 | – | 2 | 2 | – | ||||||
Comparators with Integrated DACs | 0 | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||||||
Inter-integrated circuit (I2C) | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||||||
Enhanced Controller Area Network (eCAN) | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||||||
Local Interconnect Network (LIN) | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||||||
Serial Peripheral Interface (SPI) | 1 | 2 | 1 | 1 | 2 | 1 | 1 | 2 | 1 | 1 | 2 | 1 | 1 | 2 | 1 | 1 | 2 | 1 | 1 | ||
Serial Communications Interface (SCI) (UART Compatible) | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||||||
I/O pins (shared) | GPIO | – | 45 | 33 | 26 | 45 | 33 | 26 | 45 | 33 | 26 | 45 | 33 | 26 | 45 | 33 | 26 | 45 | 33 | 26 | |
AIO | – | 6 | 6 | 6 | 6 | 6 | 6 | ||||||||||||||
External interrupts | – | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||||||
Supply voltage (nominal) | – | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | ||||||||||||||
Temperature options | T: –40°C to 105°C | – | 28030 | 28031 | 28032 | 28033 | 28034 | 28035 | |||||||||||||
S: –40°C to 125°C | – | 28030 | 28031 | 28032 | 28033 | 28034 | 28035 | ||||||||||||||
Q: –40°C to 125°C(2) | – | 28030-Q1 | – | 28031-Q1 | – | 28032-Q1 | – | 28033-Q1 | – | 28034-Q1 | – | 28035-Q1 | – |