SPRS584Q April 2009 – January 2024 TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-Q1
PRODUCTION DATA
MODE | TEST CONDITIONS | VREG ENABLED | VREG DISABLED | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
IDDIO(1) | IDDA(2) | IDD | IDDIO(1) | IDDA(2) | |||||||
TYP(3) | MAX | TYP(3) | MAX | TYP(3) | MAX | TYP(3) | MAX | TYP(3) | MAX | ||
Operational (Flash) |
The following
peripheral clocks are enabled:
All I/O pins are left unconnected.(4)(6) Code is running out of flash with 2 wait states. XCLKOUT is turned off. |
114 mA(7) | 135 mA(7) | 14 mA | 18 mA | 101 mA(7) | 120 mA(7) | 14 mA | 18 mA | 14 mA | 18 mA |
IDLE | Flash is powered
down. XCLKOUT is turned off. All peripheral clocks are turned off. |
13 mA | 23 mA | 10 μA | 15 μA | 13 mA | 24 mA | 120 μA | 400 μA | 10 μA | 15 μA |
STANDBY | Flash is powered
down. Peripheral clocks are off. |
4 mA | 9 mA | 10 μA | 15 μA | 4 mA | 7 mA | 120 μA | 400 μA | 10 μA | 15 μA |
HALT | Flash is powered
down. Peripheral clocks are off. Input clock is disabled.(5) |
46 μA | 10 μA | 15 μA | 30 μA | 24 μA | 10 μA | 15 μA |
The peripheral - I/O multiplexing implemented in the device prevents all available peripherals from being used at the same time. This is because more than one peripheral function may share an I/O pin. It is, however, possible to turn on the clocks to all the peripherals at the same time, although such a configuration is not useful. If this is done, the current drawn by the device will be more than the numbers specified in the current consumption tables.