SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 provides a summary of the device's features.
FEATURE | TYPE(1) | F28044 | ||
---|---|---|---|---|
Instruction cycle (at 100 MHz) | – | 10 ns | ||
Single-access RAM (SARAM) (16-bit word) | – | 10K
(L0, L1, M0, M1) |
||
3.3-V on-chip flash (16-bit word) | – | 64K | ||
On-chip ROM (16-bit word) | – | – | ||
Code security for on-chip flash/SARAM/OTP blocks | – | Yes | ||
Boot ROM (4K × 16) | – | Yes | ||
One-time programmable (OTP) ROM (16-bit word) | – | 1K | ||
PWM channels (one 16-bit timer/module) | 0 | ePWM1–16 | ||
HRPWM channels | 0 | ePWM1–16 | ||
Watchdog timer | – | Yes | ||
12-Bit ADC | No. of channels | 1 | 16 | |
MSPS | 1 | 12.5 | ||
Conversion time | 1 | 80 ns | ||
32-Bit CPU timers | – | 3 | ||
Serial Peripheral Interface (SPI) | 0 | SPI-A | ||
Serial Communications Interface (SCI) | 0 | SCI-A | ||
Inter-Integrated Circuit (I2C) | 0 | I2C-A | ||
Digital I/O pins (shared) | – | 35 | ||
External interrupts | – | 3 | ||
Supply voltage | 1.8-V Core, 3.3-V I/O | – | Yes | |
Packaging | 100-Pin PZ | – | Yes | |
100-ball GGM, ZGM | – | Yes | ||
Temperature options | A: –40°C to 85°C | – | (PZ, GGM, ZGM) |