SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
tretention | Data retention duration | TJ = 55°C | 15 | years |
SYSCLKOUT
(MHz) |
SYSCLKOUT
(ns) |
FLASH PAGE
WAIT-STATE |
FLASH RANDOM
WAIT-STATE(1) |
OTP
WAIT-STATE |
---|---|---|---|---|
100 | 10 | 3 | 3 | 5 |
75 | 13.33 | 2 | 2 | 4 |
50 | 20 | 1 | 1 | 2 |
30 | 33.33 | 1 | 1 | 1 |
25 | 40 | 0 | 1 | 1 |
15 | 66.67 | 0 | 1 | 1 |
4 | 250 | 0 | 1 | 1 |
Equations to compute the Flash page wait-state and random wait-state in Table 5-34 are as follows:
Equation to compute the OTP wait-state in Table 5-34 is as follows: