SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td(IDLE-XCOL) | Delay time, IDLE instruction executed to XCLKOUT low | 32tc(SCO) | 45tc(SCO) | cycles | ||
td(WAKE-STBY) | Delay time, external wake signal to program execution resume(1) | cycles | ||||
|
Without input qualifier | 100tc(SCO) | cycles | |||
With input qualifier | 100tc(SCO) + tw(WAKE-INT) | |||||
|
Without input qualifier | 1125tc(SCO) | cycles | |||
With input qualifier | 1125tc(SCO) + tw(WAKE-INT) | |||||
|
Without input qualifier | 100tc(SCO) | cycles | |||
With input qualifier | 100tc(SCO) + tw(WAKE-INT) |