SPRS797F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
NAME | ADDRESS | SIZE (×16) | DESCRIPTION |
---|---|---|---|
XINT1CR | 0x00 7070 | 1 | XINT1 configuration register |
XINT2CR | 0x00 7071 | 1 | XINT2 configuration register |
XINT3CR | 0x00 7072 | 1 | XINT3 configuration register |
XINT1CTR | 0x00 7078 | 1 | XINT1 counter register |
XINT2CTR | 0x00 7079 | 1 | XINT2 counter register |
XINT3CTR | 0x00 707A | 1 | XINT3 counter register |
Each external interrupt can be enabled, disabled, or qualified using positive, negative, or both positive and negative edge. For more information, see the System Control and Interrupts chapter of the TMS320x2805x Real-Time Microcontrollers Technical Reference Manual.