SPRS797F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
For information about similar products, see the following links:
TMS320F2802x
Real-Time Microcontrollers
The F2802x
series offers the lowest pin-count and Flash memory size options. InstaSPIN-FOC™ versions are available.
TMS320F2803x
Real-Time Microcontrollers
The F2803x
series increases the pin-count and memory size options. The F2803x series also
introduces the parallel control law accelerator (CLA) option.
TMS320F2805x
Real-Time Microcontrollers
The F2805x
series is similar to the F2803x series but adds on-chip programmable gain amplifiers
(PGAs). InstaSPIN-FOC and InstaSPIN-MOTION™ versions are available.
TMS320F2806x
Real-Time Microcontrollers
The F2806x
series is the first to include a floating-point unit (FPU). The F2806x series also
increases the pin-count, memory size options, and the quantity of peripherals.
InstaSPIN-FOC™ and InstaSPIN-MOTION™ versions are available.
TMS320F2807x
Real-Time Microcontrollers
The F2807x
series offers the most performance, largest pin counts, flash memory sizes, and
peripheral options. The F2807x series includes the latest generation of
accelerators, ePWM peripherals, and analog technology.
TMS320F28004x
Real-Time Microcontrollers
The F28004x
series is a reduced version of the F2807x series with the latest generational
enhancements. InstaSPIN-FOC and configurable logic block (CLB) versions are
available.