SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Power-up time | 500(8) | µs | |||
Offset error | Midpoint | –10 | 10 | mV | |
Gain error(2) | –2.5 | 2.5 | % of FSR | ||
DNL(3) | Endpoint corrected | > –1 | ±0.4 | 1 | LSB |
INL | Endpoint corrected | –5 | ±2 | 5 | LSB |
DACOUTx settling time | Settling to 2 LSBs after 0.3V-to-3V transition | 2 | µs | ||
Resolution | 12 | bits | |||
Voltage output range(4) | 0.3 | VDDA – 0.3 | V | ||
Capacitive load | Output drive capability | 100 | pF | ||
Resistive load | Output drive capability | 5 | kΩ | ||
RPD pulldown resistor | 50 | kΩ | |||
Reference voltage(5) | VDAC or VREFHI | 2.4 | 2.5 or 3.0 | VDDA | V |
Reference input resistance(6) | VDAC or VREFHI | 170 | kΩ | ||
Output noise | Integrated noise from 100 Hz to 100 kHz | 500 | µVrms | ||
Noise density at 10 kHz | 711 | nVrms/√Hz | |||
Glitch energy | 1.5 | V-ns | |||
PSRR(7) | DC up to 1 kHz | 70 | dB | ||
100 kHz | 30 | ||||
SNR | 1020 Hz | 67 | dB | ||
THD | 1020 Hz | –63 | dB | ||
SFDR | 1020 Hz, including harmonics and spurs | 66 | dBc | ||
1020 Hz, including only spurs | 104 |
The VDAC pin must be kept below VDDA + 0.3 V to ensure proper functional operation. If the VDAC pin exceeds this level, a blocking circuit may activate, and the internal value of VDAC may float to 0 V internally, giving improper DAC output.
The VREFHI pin must be kept below VDDA + 0.3 V to ensure proper functional operation. If the VREFHI pin exceeds this level, a blocking circuit may activate, and the internal value of VREFHI may float to 0 V internally, giving improper ADC conversion or DAC output.