SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MODE(1) | TEST CONDITIONS | IDDIO(2) | IDDA | IDD3VFL | |||
---|---|---|---|---|---|---|---|
TYP(4) | MAX(3) | TYP(4) | MAX(3) | TYP(4) | MAX(3) | ||
Operational (RAM) |
| 165 mA | 375 mA | 13 mA | 25 mA | 33 mA | 40 mA |
IDLE |
| 53 mA | 200 mA | 10 µA | 150 µA | 10 µA | 150 µA |
STANDBY |
| 28 mA | 185 mA | 5 µA | 150 µA | 10 µA | 150 µA |
HALT |
| 2.25 mA | 125 mA | 5 µA | 150 µA | 10 µA | 150 µA |
HIBERNATE |
| 1.2 mA | 8 mA | 5 µA | 75 µA | 1 µA | 50 µA |