SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 6-1 and Figure 6-2 are a typical representation of the relationship between frequency and current consumption/power on the device. The operational test from Section 6.5.1 was run across frequency at Vmax and high temperature. Actual results will vary based on the system implementation and conditions.
Leakage current will increase with operating temperature in a nonlinear manner. The difference in VDD current between TYP and MAX conditions can be seen in Figure 6-3. The current consumption in HALT mode is primarily leakage current as there is no active switching if the internal oscillator has been powered down.
Figure 6-3 shows the typical leakage current across temperature. The device was placed into HALT mode under nominal voltage conditions.