SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-7 shows the Device Identification Registers.
NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
---|---|---|---|---|
PARTIDH | 0x0005 D00A | 2 | Device part identification number(1) | |
TMS320F28076 | 0x**FC 0500 | |||
TMS320F28075 | 0x**FF 0500 | |||
REVID | 0x0005 D00C | 2 | Silicon revision number | |
Revision B | 0x0000 0002 | |||
Revision C | 0x0000 0003 | |||
UID_UNIQUE | 0x0007 03CC | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This can be used as a serial number in the application. This number is present only on TMS Revision C devices. | |
JTAG ID | N/A | N/A | JTAG Device ID | 0x0B99 C02F |