SPRS439Q June 2007 – August 2022 TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The 2833x and 2823x MCUs incorporate a method to reduce the device current consumption. Because each peripheral unit has an individual clock-enable bit, reduction in current consumption can be achieved by turning off the clock to any peripheral module that is not used in a given application. Furthermore, any one of the three low-power modes could be taken advantage of to reduce the current consumption even further. Table 7-1 indicates the typical reduction in current consumption achieved by turning off the clocks.
PERIPHERAL MODULE(1) | IDD CURRENT REDUCTION/MODULE (mA)(2) |
---|---|
ADC | 8(3) |
I2C | 2.5 |
eQEP | 5 |
ePWM | 5 |
eCAP | 2 |
SCI | 5 |
SPI | 4 |
eCAN | 8 |
McBSP | 7 |
CPU-Timer | 2 |
XINTF | 10(4) |
DMA | 10 |
FPU | 15 |
Following are other methods to reduce power consumption further:
The baseline IDD current (current when the core is executing a dummy loop with no peripherals enabled) is 165 mA, (typical). To arrive at the IDD current for a given application, the current-drawn by the peripherals (enabled by that application) must be added to the baseline IDD current.