SPRS439Q June 2007 – August 2022 TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MODE | TEST CONDITIONS | IDD | IDDIO (1) | IDD3VFL (9) | IDDA18 (2) | IDDA33 (3) | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
TYP(4) | MAX | TYP(4) | MAX | TYP | MAX | TYP(4) | MAX | TYP(4) | MAX | ||
Operational (Flash)(6) | The following peripheral clocks are enabled:
All I/O pins are left unconnected.(5) |
290 mA | 315 mA | 30 mA | 50 mA | 35 mA | 40 mA | 30 mA | 35 mA | 1.5 mA | 2 mA |
IDLE | Flash is powered down. XCLKOUT is turned off. The following peripheral clocks are enabled:
|
100 mA | 120 mA | 60 μA | 120 μA | 2 μA | 10 μA | 5 μA | 60 μA | 15 μA | 20 μA |
STANDBY | Flash is powered down. Peripheral clocks are off. |
8 mA | 15 mA | 60 μA | 120 μA | 2 μA | 10 μA | 5 μA | 60 μA | 15 μA | 20 μA |
HALT(8) | Flash is powered down. Peripheral clocks are off. Input clock is disabled.(7) |
150 μA | 60 μA | 120 μA | 2 μA | 10 μA | 5 μA | 60 μA | 15 μA | 20 μA |
The peripheral - I/O multiplexing implemented in the device prevents all available peripherals from being used at the same time. This is because more than one peripheral function may share an I/O pin. It is, however, possible to turn on the clocks to all the peripherals at the same time, although such a configuration is not useful. If this is done, the current drawn by the device will be more than the numbers specified in the current consumption tables.