SPRS439Q June 2007 – August 2022 TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDDIO, VDD3VFL with respect to VSS | –0.3 | 4.6 | V |
VDDA2, VDDAIO with respect to VSSA | –0.3 | 4.6 | ||
VDD with respect to VSS | –0.3 | 2.5 | ||
VDD1A18, VDD2A18 with respect to VSSA | –0.3 | 2.5 | ||
VSSA2, VSSAIO,
VSS1AGND, VSS2AGND with respect to VSS | –0.3 | 0.3 | ||
Input voltage | VIN | –0.3 | 4.6 | V |
Output voltage | VO | –0.3 | 4.6 | V |
Input clamp current | IIK (VIN < 0 or VIN > VDDIO)(3) | –20 | 20 | mA |
Output clamp current | IOK (VO < 0 or VO > VDDIO) | –20 | 20 | mA |
Operating ambient temperature, TA | A version(4) | –40 | 85 | °C |
S version | –40 | 125 | ||
Q version | –40 | 125 | ||
Junction temperature | TJ(4) | –40 | 150 | °C |
Storage temperature | Tstg(4) | –65 | 150 | °C |