SPRS439Q June 2007 – August 2022 TMS320F28232 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335 , TMS320F28335-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TI Reference Design Library is a robust reference design library spanning analog, embedded processor, and connectivity. Created by TI experts to help you jump start your system design, all reference designs include schematic or block diagrams, BOMs, and design files to speed your time to market.
Search and download other TI reference designs at Select TI reference designs.
EtherCAT
Interface for High Performance MCU Reference Design
This reference design demonstrates how to connect a
C2000 Delfino MCU to an EtherCAT® ET1100 slave
controller. The interface supports both de-multiplexed address/data buses for
maximum bandwidth and minimum latency and a SPI mode for low pin-count EtherCAT
communication. The slave controller offloads the processing of 100Mbps
Ethernet-based fieldbus communication, thereby eliminating CPU overhead for these
tasks.
C2000 Resolver to
Digital Conversion Kit
This is a motherboard-style
Resolver to Digital conversion kit used to experiment with various C2000
microcontrollers for software-based resolver to digital conversion using on-chip
ADCs. The Resolver Kit also allows interface to resolvers and inverter control
processor.